Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt450_1003
Bill of material
LFMWLT450-1003
PN
Part Number
LFMWLT450-1003
DESC
Description
Medical U-Chassis AC-DC Power Supply, Power 450W, Output 24VDC, 18.75A, Input 90-264VAC, RoHS Compliant
POWER
Power
450 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
18.75 A
NO
Number of Outputs
1
LOUT
Iout 1
18.75 A
VOUT
Vout 1
24 VDC
OT
Operating Temperature
0 to 70 °C
DIMENSIONS
Dimensions LxWxH
6.5 x 4 x 1.61 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
U-Chassis
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Recommendations
Loading ...
Download CAD models
Previews
3D
2D