Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt60_1001
Bill of material
LFMWLT60-1001
PN
Part Number
LFMWLT60-1001
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 65W, Output 12VDC, 5.4A, Input 90-264VAC, RoHS Compliant
POWER
Power
65 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
5.4 A
NO
Number of Outputs
1
LOUT
Iout 1
5.4 A
VOUT
Vout 1
12 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1.2 Inch
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
-
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Recommendations
Loading ...
Download CAD models
Previews
3D
2D