Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlp75_1006
Bill of material
LFWLP75-1006
PN
Part Number
LFWLP75-1006
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 75W, Output 58VDC, 1.29A, Input 85-264VAC, Screw Terminal
POWER
Power
75 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
58 VDC
OC
Output Current
1.29 A
NO
Number of Outputs
1
LOUT
Iout 1
1.29 A
VOUT
Vout 1
58 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
3 x 2 x 1 Inch
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Recommendations
Loading ...
Download CAD models
Previews
3D
2D