Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
LG09-10 - Handle - long - ball
Bill of material
LG21AF-M6-L63-B
CNSORDERNO
CODE
Code
CODE1
type
TYPE
Material (subject)
SUR
Main_body_surface_treatment
TYPE1
Material (Handle)
"(black) phenolic_resin/(red) phenolic_resin"
M
mm
L
mm
SBYS
Handle_color
L1
10 mm
D
d
8 mm
D1
16 mm
H1
35 mm
L2
28 mm
D2
25 mm
H2
23 mm
L3
40 mm
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D