Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
JW Winco
Description
LH-GSPO - Pressed steel swivel castor, heavy duty castors, with top plate fitting and 'stop-fix' brake. Heavy duty wheels made of cast nylon
Bill of material
Medium Duty Cast Nylon Wheel Swivel Caster LH-GSPO-100-P1-K
PARTNUMBER
WINCO PARTNUMBER
RADDRM
wheel Ø
mm
RADBR
wheel width
40 mm
TF1
load capacity
700 kg
LART
bearing type
Kugellager
GESHO
overall heigth
mm
PLGR
plate size
100 x 85 mm
SCHENT
bolt hole space
80 x 60 mm
SLDRM
bolt hole Ø
9 mm
AUSL
swivel lead
45 mm
REHAERTE
tread & tire hardness
80° Shore D °Shore A
TEMPV
temperature range from
-25 °C
TEMPB
temperature range to
80 °C
CTN
US-Customs Tariff Number
ROHS
INFOWINCO
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
2D