Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LHC02_17 - 30-Degree Trapezoidal Lead Screw For Screw Support Assembly
Bill of material
LHC07-D12-L70-S16
CODE
Code
TYPE
Support Assembly
LWZX
Thread rotation
PHXS
Matching Form
MAT
Material (Chinese Standard)
MAT1
Materia(Correspond)
SUR
Surface Treatment
D
mm
L
L Minimum Unit 0.5
mm
Enter value for L
L Minimum Unit 0.5
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
F
10 mm
R
8 mm
EE
e
5.0 mm
EETOL
E Tolerance
+0.075/0 mm
MM
m
0.7 mm
MMTOL
m Tolerance
+0.14/0 mm
B
7 mm
T
26 mm
Q
8 mm
G
12 mm
MP
M?? pitch
8*1.0
E
Black
6 mm
P
Pitch P
2 mm
ZZNRRC
Cancel Support Side Retaining Ring Groove/R Part
ZZME
Add Coarse Thread Hole (E End)
ME
ME (increase the coarse screw hole on E part)
mm
ZZMR
Add Coarse Screw Holes (Left Side)
MR
MR (increase coarse screw hole on the left side)
mm
ZZFESEZEKE
Increase The Plane / Keyway
FE
FE (Increase Plane)
mm
FW
mm
FY
mm
SE
SE (add two planes)
mm
SW
mm
SY
mm
W
mm
A
mm
KE
KE (add keyway at E)
mm
C
mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D