Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LHF11_33 - 30° Trapezoidal Screw Holder, Square Type, Fixed Side/Support Side
Bill of material
LHF13-Q12
CODE
Code
MOS
Sales Mode
Sets
TYPE
Type
APD
Applicable Position Display
MOU
Mounting side of the holder, delivered as a kit, the components of the kit
LHF01
ANT
Anti-Rotation Fixing Piece,Shipped In Kit, Kit Constituent Parts
STA
Stand Support Side,Kit Delivery,Kit Components
Q
mm
W
mm
H1
mm
W1
mm
P
mm
HH
h
mm
H2
mm
H
mm
G
mm
J
mm
T
mm
R
mm
DD
d
mm
E
mm
S
5 mm
S1
mm
FN
Fastening Nut
NTT
Nut tightening torque
N·CM
UH
Use Handle
BT
Bearing Type
AAL
Allowable Axial Load
N
LINK
Hyperlinks
Hyperlinks
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D