Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
LHITR, LHITS, LHITC - Flanged Linear Bushings - Tapped Type - Inlay Single, Flange Type
Bill of material
LHITR12
PN
Part No.
TS
Type Selection
MATOC
Material of Outer Cylinder
52100 Bearing Steel
HARDOC
Hardness of Outer Cylinder
58HRC~
MATB
Material of Ball
52100 Bearing Steel
MATR
Material of Retainer
Resin (Duracone M90 or Equivalent)
OT
Ambient Operating Temperature (deg Celsius)
-20~80
AC
Accessories
Seal
MATS
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
GREASE
Grease Type Selection
DDRR
dr
mm
DDRRTOL
dr Tolerance
mm
D
mm
DTOL
D Tolerance
mm
L
mm
LTOL
L Tolerance
+/-0.3 mm
LL
l
mm
H
mm
T
mm
M
PCD
P.C.D.
mm
W
0 mm
F
0 mm
A
0 mm
ESS
Eccentricity
mm
PD
Perpendicularity
mm
CD
Basic Load Rating C (Dynamic)
N
CO
Basic Load Rating Co (Static)
N
MASS
Mass
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D