Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
LI5142 - all level sensors
Bill of material
LI5142
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
LI5142: Binary level sensor; PNP; switching signal; Probe length L 273 mm; Mediu
DESCLONG
Long Description
Binary level sensor; PNP; switching signal; Probe length L 273 mm; Medium temperature (water / oil) 0...35; (LI5142 + E43100: 0...65; For water and hydrous media with temperatures > 35 °C install the unit into a climatic tube.) °C / 0...65 °C; Connector
BN
Bestellnummer
LI5142
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
LI0273--K-00KNPKG/US
ERPGRSUPPLIER
ERP Group Supplier
F1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
273
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D