Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
LIK 8TES - Compact air-to-water heat pump for indoor installation. 8 kW heat output.
Bill of material
LIK 8TES-366030
TYP
Order reference
LIK 8TES
ARTNR
Article Number
366030
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput min.
2800 m3/h
TTH
Thread type heating
G
HC
Heating connection
1 Inch
HWT
Heating water throughput
1.4 m3/h
PLHWT
Pressure loss heating water throughput
21500 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current A2 / W35
- A
NC2
Nominal current A7 / W35
3.4 A
GW
Gross weight
236 kg
INFO
Web
Info
Recommendations
Loading ...
Download CAD models
Previews
3D
2D