Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO bath towel rail can be moved in 3 directions - Sanitary accessories
Bill of material
BA56VC104
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
POS1
Bath towel bar position
POS2
Bath towel bar position
POS3
Bath towel bar position
F
Color
Chrome plated
MASS
Dimensions
cm
WSM
Wall / standing model
Wall model
W
Width
mm
H
Height
mm
L
Length
204 mm
GW
Installation height
1.6 m
NW
Net weight
kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
8302.5090
CTN2
Customs tariff number DE, AT
8302.5000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC104
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D