Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO toilet paper holder without lid - Sanitary accessories
Bill of material
BA56VC550
BNR
Order number
BA56VC550
PD
Product description
LINDO toilet paper holder without lid
ARTNR
Article number
104542
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
114 mm
H
Height
136 mm
L
Length
146 mm
GW
Installation height
0.7 m
NW
Net weight
0.40 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
7418.2020
CTN2
Customs tariff number CH
7418.2000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC550
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D