Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
LIV glass holder and soap holder - Sanitary accessories
Bill of material
BA58VC118
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Variant
WSM
Wall / standing model
Wall model
W
Width
220 mm
H
Height
130 mm
L
Length
105 mm
GW
Installation height
1 m
NW
Netto weight
kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC118/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D