Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Liv glass incl. plastic insert - Sanitary accessories
Bill of material
BA58XX801
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
MASS
Web color variant
WSM
Wall / standing model
Wall model
W
Width
65 mm
H
Height
130 mm
L
Length
65 mm
GW
Installation height
1 m
NW
Netto weight
kg
M
Main customs material
Glass: lead crystal glass
CTN
Customs tariff number CH
7013.9100
CTN2
Customs tariff number DE, AT
7013.9110
INFO
Product information
https://www.bodenschatz.ch/direct/BA58XX801
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D