Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV jewellery tree and soap dish - Sanitary accessories
Bill of material
BA58VC302
BNR
Order number
BA58VC302
PD
Product description
LIV jewellery tree white and soap dish frosted glass
ARTNR
Article number
105261
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Verchromt
WSM
Wall / standing model
Wall model
W
Width
220 mm
H
Height
132 mm
L
Length
105 mm
GW
Installation height
1 m
NW
Netto weight
1.28 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/direct/BA58VC302
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D