Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Liv jewellery tree and storage dish, frosted glass - Sanitary accessories
Bill of material
BA58VC304
BNR
Order number
BA58VC304
PD
Product description
LIV Schmuckbaum weiss und Ablageschale Mattglas
ARTNR
Article number
105263
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Verchromt
WSM
Wall / standing model
Wall model
W
Width
257 mm
H
Height
132 mm
L
Length
117 mm
GW
Installation height
1 m
NW
Netto weight
1.7 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/direct/BA58VC304
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D