Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV jewellery tree - Sanitary accessories
Bill of material
BA58WS870
BNR
Order number
BA58WS870
PD
Product description
LIV jewellery tree, white (accessory)
ARTNR
Article number
105291
LODDEST
LOD Destination
LODLEVEL
LOD Level
WSM
Wall / standing model
Installation
W
Width
63 mm
H
Height
132 mm
L
Length
57 mm
GW
Installation height
1 m
NW
Netto weight
0.23 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/668/schmuckbaum-zubehor/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D