Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV soap holder - Sanitary accessories
Bill of material
BA58VC122
BNR
Order number
BA58VC122
PD
Product description
LIV soap holder frosted glass
ARTNR
Article number
105193
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
135 mm
H
Height
22 mm
L
Length
105 mm
GW
Installation height
1 m
NW
Netto weight
0.7 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC122/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D