Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Liv toilet brush set without locking lid - Sanitary accessories
Bill of material
BA58VC153
BNR
Order number
BA58VC153
PD
Product description
LIV toilet brush set without closing lid
ARTNR
Article number
105253
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Verchromt
MASS
Variant
Ohne Schliessdeckel
WSM
Wall / standing model
Wall model
W
Width
85 mm
H
Height
385 mm
L
Length
90 mm
GW
Installation height
0.2 m
NW
Netto weight
0.81 kg
M
Main customs material
Kunststoff
CTN
Customs tariff number CH
9603.9090
CTN2
Customs tariff number AT, DE
9603.9099
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC153/
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D