Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LivToilet paper holder and wet wipes/utensils box - Sanitary accessories
Bill of material
BA58VC502
BNR
Order number
BA58VC502
PD
Product description
LIV toilet paper holder and wet wipes/utensils box Tritan unbreakable frosted, BPA free
ARTNR
Article number
105247
LODDEST
LOD Destination
LODLEVEL
LOD Level
P
Lid position
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
171 mm
H
Height
132 mm
L
Length
144 mm
GW
Installation height
0.7 m
NW
Netto weight
1.19 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/645/wc-papierhalter-und-feuchttucher-utensilienbox/
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D