Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Liv towel holder. single arm - Sanitary accessories
Bill of material
BA58VC138
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
cm
WSM
Wall / standing model
Wall model
W
Width
25 mm
H
Height
50 mm
L
Length
mm
GW
Installation height
0.8 m
NW
Netto weight
kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC138/
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D