Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
LIV towel holder with two arms, moveable - Sanitary accessories
Bill of material
BA58VC139
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
R
Rotation
R1
Rotation
MASS
Dimensions
cm
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
18 mm
H
Height
75 mm
L
Length
mm
GW
Installation height
0.8 m
NW
Netto weight
kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
8302.5090
INFO
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/767/towel-rail/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D