Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV wet wipes/utensils box - Sanitary accessories
Bill of material
BA58VC500
BNR
Order number
BA58VC500
PD
Product description
LIV wet wipes/utensils box, Tritan unbreakable frosted, BPA free
ARTNR
Article number
105249
LODDEST
LOD Destination
LODLEVEL
LOD Level
P
Lid position
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
171 mm
H
Height
68 mm
L
Length
144 mm
GW
Installation height
0.7 m
NW
Netto weight
1.627 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-de/produkte/produkttypen/product/646/feuchttucher-utensilienbox/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D