Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Soap Holder - Sanitary accessories
Bill of material
BA71VC221
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Web color variant
WSM
Wall / standing model
Drill / Glue
W
Width
110 mm
H
Height
51 mm
L
Length
125 mm
GW
Installation height
1 m
NW
Netto weight
kg
M
Main customs material
Brass
CTN
Customs tariff number CH
7418.2020
CTN2
Customs tariff number DE, AT
7418.2000
INFO
Product information
https://www.bodenschatz.ch/direct/BA71VC221
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D