Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Towel Rod with 2 arms - Sanitary accessories
Bill of material
BA71VC239
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
R
Rotation
°
R1
Rotation
°
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
69 mm
H
Height
58 mm
L
Length
mm
GW
Installation height
0.8 m
NW
Netto weight
0.5 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
8302.5090
CTN2
Customs tariff number DE, AT
8302.5000
INFO
Product information
https://www.bodenschatz.ch/direct/BA71VC239
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D