Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJG23_24 - 30-degree trapezoidal screw assembly, flange nut, support side+support side
Bill of material
LJG23-D12-2-L130-S2-F10-R8
CODE
Code
ROT
sense of rotation
Left-right rotation
TYPE
Type
Support side+support side, flange nut
MAT1
Lead screw material
MAT2
Nut material
brass
SUR1
Lead screw surface treatment
D
Screw shaft diameter D
mm
PIT
screw pitch
2 mm
L
mm
Enter value for L
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
F
mm
R
mm
EE
e
5.0 mm
EETOL
e tol
+0.075/0 mm
MM
m
0.70 mm
B
7 mm
D1
22 mm
L1
30 mm
D2
45 mm
C
5 mm
PCD
P.C.D
31 mm
DD
d
5.3 mm
H
25 mm
E
6
H1
10
K
5 mm
CLE1
end play
Within 0.1mm
CLE2
radial clearance
Within 0.3mm
N
Dynamic allowable thrust
3.90
TRA
Theoretical transmission efficiency
approximate 32
ZZRE
Change nut direction
ZZRM
Increase the screw hole at the shaft end of the support side (single step side)
RM
LINK
website link
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D