Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JW Winco
Description
LKDG-PUA - Kunststoff-Doppel-Lenkrolle. Rad mit thermoplastischem Polyurethan-Laufbelag, mit Polyamid-Radkörper.
Bill of material
Zinc Die-Cast Twin Wheel Swivel Caster LKDG-PUA-100-G
PARTNUMBER
WINCO PARTNUMBER
LKDG-PUA-100-G
RADDRM
wheel Ø
100 mm
RADBR
wheel width
2 x 19 mm
GBREITE
overall width
65 mm
TF1
load capacity
110 kg
LART
bearing type
Gleitlager
GESHO
overall height
120 mm
GSTIFT
threaded pin
M12 x 20 mm
AUSL
swivel lead
33 mm
REHAERTE
tread & tire hardness
92° Shore A °Shore A
TEMPV
temperature range from
-30 °C
TEMPB
temperature range to
70 °C
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
2D