Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
CONTRINEX
Description
LLX-1121L-20X - Photoelectric sensor
Bill of material
LLS-1121L-201
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Standard sensors
OPR
Operating principle
Through-beam
RM
Range max.
50000 mm
OR
Operating range
50000 mm
LS
Light source
Laser class 2, red 660 nm
H
Housing size
M12 mm
HM
Housing material
Stainless steel V2A
ER
Enclosure rating
IP 67
P
Polarity
O
Output
I
Interface
Standard output
C
Connection
SV
Supply voltage
10...36 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
3-turn potentiometer
SFM
Switching frequency max.
5000 Hz
TR
Temperature range
-10...+50 °C
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D