Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
cpc Europa
Description
LM-PD - Coil Assembly
Bill of material
LM-PD4-W1-N-NC-400
TYPE
Type
W1
Winding Type
N
Halls
NC
Cooling
NP1
Np1
NP2
Np2
LP
Lp
mm
MP
Mp
mm
A
26 mm
B
36 mm
C
60 mm
D
50 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D