Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lm1301_9r - Bel Power Solutions
Bill of material
LM1301-9R
PN
Part Number
LM1301-9R
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 48W, Output 12VDC, 4A, Input 85-264VAC, Operating Temperature -40 to 71, Output voltage control input
POWER
Power
48 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
4 A
OT
Operating Temperature
-40 to 71 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D