Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMA01 - Stopper For Straight Type Linear Bearings
Bill of material
LMA01-d5
CODE
Code
LMA01
TYPE
Type
Stopper
MAT
Material
SUS304
DD
d
D1
9.6
L
14
H
13
B
12.0
TT
t
1.0
DD1
d1
3.4
K
6
G
9
D
10
F
11.50
E
3.50
WEI
Weight (g)
1.0
LINK
Website Link
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D