Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMC31 - Straight Type Linear Bearing - Single Liner Type
Bill of material
LMC31-d25
CODE
Code
LMC31
TYPE
Type
Open Type
MAT
Shaft Sleeve Material (Chinese Standard )
GCr15
MAT1
Bushing Material (Correspond)
SUJ2
HRD
Bushing Hardness
HRC60-64
SUR
Surface Treatment
-
MAT2
Ball Material
GCr15
MAT3
Cage Material
Resin
MAT4
Seal Washers Material
Nitrile Rubber
SYHJWD
Operating Ambient Temperature
-20~80℃
DD
d
mm
DDG
D Tolerance
mm
D
mm
DTOL
D Tolerance
mm
L
mm
LG
L tolerance
mm
L1
mm
L1G
L1 tolerance
mm
MM
m
mm
D1
mm
HH1
1
mm
A
°
RR
r
mm
PX
Eccentricity (Maximum)
mm
GZLS
Number Of Ball Rows
C
Basic Load Rating C (Moving) N
N
CO
Basic Load Rating CO(Static)N
N
G
Weight
g
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D