Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMC61_71 - Straight Column Linear Ball Bearing
Bill of material
LMC61-d40
CODE
Code
TYPE
Type
GBMAT
Chinese Standard Material
ZTMAT
Bushing Material
SUJ2
SUR
Bushing Hardness
HRC60¡«64
GZMAT
Ball Material
GCr15
MAT3
Cage Material
Aluminum Alloy
MAT4
Seal Washers Material
Steel
SYHJWD
Operating Ambient Temperature
-20~80℃
DD
d
mm
DDTOL
D Tolerance
mm
D
mm
L
mm
L1
mm
MM
m
mm
TT
t
mm
AA
a
cm
RR
Operating Ambient Temperature
mm
MAXS
ZUIDAXINGC
mm
GZLS
Number Of Ball Rows
C
Basic Load Rating C (Moving) N
N
CO
Basic Load Rating CO(Static)N
N
GG
Weight
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D