Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMD01 - Straight Type Linear Bearing ¡¤ Short Pattern
Bill of material
LMD01-d10
CODE
Type
LMD01
TYPE
Type
Short Type
MAT1
Bushing Material Gb
GCr15
MAT2
Bushing Material
SUJ2
HRD
Bushing Hardness
56HRC
SUR
Bushing Surface Treatment
-
MAT3
Ball Material
GCr15
MAT4
Cage Material
Resin
MAT5
Seal Ring Material
Nitrile Rubber
WD
Use Temperature Environment
-15~80°
DD
d
mm
DDTOL
D Tolerance
D
mm
DTOL
D Tolerance
L
mm
LTOL
L tolerance
0/-0.2
R
mm
HH
h
mm
RR
r
mm
PX
Eccentric(max)
LS
Number Of Ball Rows
C
Basic Load Rating C (Dynamic) N
CO
Basic Load Rating Co (Static) N
WEI
Weight (g)
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D