Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMD21_31 - Compact Straight Column Linear Bearing ¡¤ Single Lining/Double Lining
Bill of material
LMD21-d16
CODE
Type
TYPE
Type
MAT1
Bushing Material Gb
GCr15
MAT2
Bushing Material
SUJ2
HRD
Bushing Hardness
56HRC
SUR
Bushing Surface Treatment
-
MAT3
Ball Material
GCr15
MAT4
Cage Material
Resin
MAT5
Seal Ring Material
Nitrile Rubber
WD
Use Temperature Environment
-15~80°
DD
d
mm
DDTOL
D Tolerance
D
mm
DTOL
D Tolerance
L
mm
LTOL
L tolerance
L1
mm
L1TOL
L1 tolerance
MM
m
mm
D1
mm
RR
r
mm
PX
Eccentric(max)
LS
Number Of Ball Rows
C
Basic Load Rating C (Dynamic) N
CO
Basic Load Rating Co (Static) N
LJ
Static Allowable Moment (N¡¤m)
WEI
Weight (g)
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D