Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LME 18-1,9-1,0-K9 - Optical Fibers
Bill of material
LME 18-1,9-1,0-K9
PRODUCT_PICTURE
Product Picture
MANUID
LME 18-1,9-1,0-K9
DESCSHORT
Short Description
Glass fiber optic LME 18-1,9-1,0-K9
EAN
4050143002047
MANUTYPEDESC
Manufacturer Type Description
LME 18-1,9-1,0-K9
BAD953007
Material of the optical waveguide mantle
Stainless steel
BAD952007
Material of the sensor head
Stainless steel
BAD863003
Length of light conductor
1000 mm
BAD791007
Type of scanning system
One-way system
BAD949006
Material of the optical waveguide
Glass
BAA038006
min. ambient temperature
-20 °C
BAA039006
max. ambient temperature
85.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.100
LENGTH
0.134
WIDTH
0.149
DEPTH
0.022
CTC
Customs tariff number
9001 1090 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D