Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMR31_82 - Flanged linear bearing/Lengthened double liner type
Bill of material
LMR52-d16
CODE
Code
TYPE
Type
TYPR
Type
MAT1
Shaft Sleeve Material (Chinese Standard )
GCr15
MAT2
Bushing Material (Correspond)
SUJ2
HAR
Bushing Hardness
56HRC~
SUR
Bushing Surface Treatment
MAT3
Ball Material
GCr15
MAT4
Cage Material
Resin
MAT5
Seal Washers Material
Nitrile rubber
AMB
Operating Ambient Temperature
-15~80℃
DD
d
mm
DDTOL
D Tolerance
D
mm
DTOL
D Tolerance
L
mm
LTOL
L tolerance
+0.3/-0.3
V1
mm
V2
mm
H
mm
T
mm
DD1
d1
mm
DD2
d2
mm
HH
h
mm
PCD
P.C.D
mm
W
mm
E
mm
F
mm
ECC
Eccentric(max)
ROW
Number of ball rows
4
Y
Verticality
C
Basic Load Rating (Dynamic)
N
CO
Basic Load Rating (Static)
N
STA
Static Allowable Torque
N*m
WEI
Weight
g
LINK
Hyperlinks
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D