Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMW21 - Linear bearing box unit - single lining / medium
Bill of material
LMW21-d6
CODE
Code
LMW21
TYPE
Type
Medium
CODE1
Using bearing code
LMD11/12 series
MAT
Fixed Seat Material
Aluminum Alloy
SUR
Fixed Seat Surface Treatment
Natural anodizing
SYHJWD
Operating Ambient Temperature
-15~80℃
DD
d
mm
L
L wheel hub
35 mm
L1
L
24 mm
HH
h
9 mm
H
18.0 mm
H1
15.0 mm
H2
6 mm
W
30 mm
W1
20.0 mm
M
M4
DD1
d1
3.4 mm
V
8 mm
E
12.0 mm
F
0.40 mm
C
Basic Load Rating C (Dynamic)
225 N
CO
Basic Load Rating CO (Static)
310 N
WEIGHT
Weight
48 g
LINK
Hyperlinks
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D