Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMX11 - Linear Bearing Box Units-Single Liner, Standard / Compact
Bill of material
LMX11-d6
CODE
Code
LMX11
TYPE
Type
Single Lining
TYPE1
TYPE
Compact Type
CODE1
Use bearing code
LMC21 series
MAT
Fixed Seat Material
Aluminum Alloy
SUR
Fixed Seat Surface Treatment
Natural anodizing
SYHJWD
Use ambient temperature
-15¡«80¡æ °C
DD
d
mm
DDG
D Tolerance
0/-0.009 mm
D
10 mm
NN
n
3.0 mm
L
L wheel hub
27 mm
L1
L
18 mm
L2
9 mm
HH
h
13 mm
W
14 mm
H
20 mm
V
4 mm
M1
M4 mm
M2
M4 mm
DD1XT
d1xt
6×5(For M3 bolts)
C
Basic Load Rating (Dynamic)
130 N
CO
Basic Load Rating CO(Static)N
155 N
GG
g
17 g
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D