Catalog navigation
Wybór modelu CAD
Dostępne producty: 126
HELP_VARIABLE
Company
Spraying Systems
Description
LN, LNN Series with Internal Strainer - Nozzles - Metric
Bill of material
B1/4LNN-SS.60
PN
SalesPart
IC
Inlet Connection Size
1/4
TT
Male/Female
THD
Thread Type
BSPT
CS
Capacity Size
MAT
Materials
SA
Spray Angle
Fine Spray
EOD
Equiv Orifice Diam
mm
FR2
Flow Rate (liters per hour) at 2 bar
FR3
Flow Rate (liters per hour) at 3 bar
FR4
Flow Rate (liters per hour) at 4 bar
FR7
Flow Rate (liters per hour) at 7 bar
FR15
Flow Rate (liters per hour) at 15 bar
FR20
Flow Rate (liters per hour) at 20 bar
FR35
Flow Rate (liters per hour) at 35 bar
FR45
Flow Rate (liters per hour) at 45 bar
FR80
Flow Rate (liters per hour) at 80 bar
SA3
Spray Angle at 3 bar
SA6
Spray Angle at 6 bar
SA20
Spray Angle at 20 bar
LL
L
mm
LL1
L1
mm
LL2
L2
8.74 mm
SS1
S1
20.64 mm
SS2
S2
15.88 mm
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D