Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
LOAD-BEARING ROLLER CONV. ARTICULATION - P22 – FLANGED PA ROLLER – BRASS PIN
Bill of material
149047004
CODE
Code
149047004
A
Length
137 mm
B
Length
194 mm
C
Length
215 mm
D
Length
9.0 mm
E
Length
32.0 mm
F
Length
55 mm
G
Length
2.8 mm
H
Length
54.8 mm
I
Diameter
20 mm
L
Wheelbase
22 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D