Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lr2320_9 - Bel Power Solutions
Bill of material
LR2320-9
PN
Part Number
LR2320-9
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 240W, Output 12/12VDC, 10/10A, Input 90-264VAC, Operating Temperature -40 to 71ºC, RoHS Compliant
POWER
Power
240 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12.pro VDC
OC
Output Current
10.lis A
OT
Operating Temperature
-40 to 71 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D