Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
RCM
Description
LS 2400 - Zero force on contact
Bill of material
LS2400-300-A
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
75 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm³
S
Surface
15.90 cm²
W
Weight
Kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D