Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Special Springs
Description
LS 2400 - Zero force on contact
Bill of material
LS2400-300-B
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
75 mm
RD
Rod Diameter
45 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm³
S
Surface
15.90 cm²
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
SPM
Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D