Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LS610-DA-IBS/F1/35 - Optical Data Couplers
Bill of material
LS610-DA-IBS/F1/35
PRODUCT_PICTURE
Product Picture
MANUID
LS610-DA-IBS/F1/35
DESCSHORT
Short Description
Optical data coupler LS610-DA-IBS/F1/35
EAN
4050143282142
MANUTYPEDESC
Manufacturer Type Description
LS610-DA-IBS/F1/35
AAB884005
max. switching distance
260000 mm
BAA038006
min. ambient temperature
-10 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
170 mm
BAD950006
Material of the optical surface
Plastic
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
50.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
171 mm
BAD849004
Height of sensor
90 mm
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.820
LENGTH
0.221
WIDTH
0.182
DEPTH
0.121
CTC
Customs tariff number
9013 8000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D