Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
Inocon
Description
LSF.P - Swivel Clamp Connector Bases, Plastic, Type OZ, without centring step (smooth)
Bill of material
Swivel Clamp Connector Base, Plastic LSF.P-40-40-OZ-4
PARTNUMBER
INOCON PARTNUMBER
B
Swivel width
40 mm
X1
mm
D1
8.5 mm
D2
6.5 mm
L
Length
54 mm
M1
33 mm
M2
mm
T1
mm
T2
8 mm
S
13.5 mm
X2
mm
Y1
75 mm
Y2
60 mm
OB
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOIN
Product details
Product details
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D