Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
LT8922 - all level sensors
Bill of material
LT8922
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
LT8922: Electronic level and temperature sensor; PNP/NPN; switching signal; IO-L
DESCLONG
Long Description
Electronic level and temperature sensor; PNP/NPN; switching signal; IO-Link; Probe length L 264 mm; Medium temperature (coolants, water / oil) 0...35; (with climatic tube E43100 35...65 °C) °C / 0...70 °C; Connector
BN
Bestellnummer
LT8922
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
LT0264B-B-00KSSKG/US
ERPGRSUPPLIER
ERP Group Supplier
F4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
264
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D