Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bosch Rexroth Power Tools
Description
LTE - Power units
Bill of material
REXROTH 0608750100 LTE12
BESTNR
Bestell-Nummer
TYP
Type
L1
Length L1
298.000 mm
L2
Length L2
310.000 mm
B1
Width B1
90.000 mm
B2
Width B2
17.500 mm
B3
Width B3
5.500 mm
B4
Width B4
125.000 mm
H1
Height H1
310.000 mm
H2
Height H2
295.000 mm
H3
Height H3
6.000 mm
H4
Height H4
8.000 mm
H5
Height H5
30.500 mm
H6
Height H6
266.000 mm
D1
Diameter D1
10.000 mm
D2
Diameter D2
5.500 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D