Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
LTM3-02
Bill of material
LTM3-02-G
CNSORDERNO
Order Number
SF
Switching Function
OFF-(ON)
NOP
Number of pole
1
RV
Rated voltage
1VA Max.(DC48V Max. 50mA Max.)
TS
Terminal Style
Connector
CS
Contact specs
Silver plated
CB
Color of button
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D