Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SHINDENGEN MECHATRONICS
Description
LU26KC
Bill of material
LU26KC-12
CNSORDERNO
Order number
V
Voltage
V
CR
Coil Resistance (at 20℃)
Ohm
PC
Power Consumption
4 W
SF
Suction Force
0.4 N
HF
Holding Force
0.7 N
S
Switch
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D